Active

SDI30C-UT Series

Three Prong (C6) Ac-Dc Desktop Adapter

SDI30C-UT Series
SDI30C-UT Series Back View
SDI30C-UT Series with Cord
SDI30C-UT Series in White
SDI30C-UT Series Back View
SDI30C-UT Series with Cord

Overview

  • 15 ~ 30 W
  • 5 ~ 20 Vdc output options
  • USB Power Delivery (PD) 3.0
  • CISPR13 EN 55013 compliant
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, FCC, UKCA, UL/cUL

Documents

Description

The SDI30C-UT series is a 30 W desktop ac-dc power supply with a three prong (C6) inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Certified for commercial grade applications, the SDI30C-UT series features a wide range of safety approvals and no load power consumption less than 0.1 W, making it the ideal solution to keep you one step ahead of the latest power regulations.

Specifications

  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Desktop
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI, CoC Tier 2
  • Dimensions LxWxH (in)
     
    4.15 x 1.79 x 1.16
  • Protections
     
    Over Current, Over Voltage, Short Circuit
  • Dimensions LxWxH (mm)
     
    105.5 x 45.5 x 29.5

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDI30C-Q-UT 15, 27, 30, 30 5, 9, 15, 20 3, 3, 2, 1.5 CE, FCC, UKCA, UL/cUL 3D Model Stock Check SDI30C-Q-UT Sample Request Request a Quote