The SDI36-U series is a 36 W desktop ac-dc power supply with C14 inlet designed to meet the current US DoE Level VI efficiency standards, proposed EU CoC Tier 2 requirements, and the new UL/cUL 62368-1 standard for ICT and AV equipment. Featuring no-load power consumption less than 0.075 W, the SDI36-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI36-5-U | 25 | 5 | 5 | UL/cUL, FCC, CE, PSE, UKCA |
SDI36-9-U | 30 | 9 | 3.34 | CE, PSE, UL/cUL, FCC, UKCA |
SDI36-12-U | 36 | 12 | 3 | CE, PSE, UL/cUL, FCC, UKCA |
SDI36-15-U | 36 | 15 | 2.4 | CE, PSE, UL/cUL, FCC, UKCA |
SDI36-24-U | 36 | 24 | 1.5 | CE, PSE, UL/cUL, FCC, UKCA |
SDI36-48-U | 36 | 48 | 0.75 | CE, PSE, UL/cUL, FCC, UKCA |