Three Prong (C14) Ac-Dc Desktop Adapter
The SDI50-U series is a 50 W desktop ac-dc power supply w/ C14 inlet designed to meet the US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI50-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI50-9-U | 45 | 9 | 5 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-12-U | 50 | 12 | 4.2 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-15-U | 50 | 15 | 3.34 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-18-U | 50 | 18 | 2.78 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-19-U | 50 | 19 | 2.64 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-24-U | 50 | 24 | 2.1 | UL/cUL, PSE, CE, FCC, UKCA |
SDI50-48-U | 50 | 48 | 1.05 | UL/cUL, CE, PSE, FCC, UKCA |