Three Prong (C14) Ac-Dc Desktop Adapter
The SDI65-U series is a 65 W desktop ac-dc power supply w/ C14 inlet designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI65-U desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI65-12-U | 60 | 12 | 5 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-15-U | 65 | 15 | 4.34 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-18-U | 65 | 18 | 3.62 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-19-U | 65 | 19 | 3.43 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-24-U | 65 | 24 | 2.71 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-48-U | 65 | 48 | 1.36 | FCC, UL/cUL, PSE, CE, UKCA |