Two Prong (C8) Ac-Dc Desktop Adapter
The SDI65-UD series is a 65 W desktop ac-dc power supply designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring a range of safety approvals and no-load power consumption less than 0.15 W, the SDI65-UD desktop adapter is the ideal solution to keep you one step ahead of the latest power regulations.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDI65-12-UD | 60 | 12 | 5 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-15-UD | 65 | 15 | 4.34 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-18-UD | 65 | 18 | 3.62 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-19-UD | 65 | 19 | 3.43 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-24-UD | 65 | 24 | 2.71 | UL/cUL, PSE, CE, FCC, UKCA |
SDI65-48-UD | 65 | 48 | 1.36 | UL/cUL, PSE, CE, FCC, UKCA |