Active Product Icon

SDM120-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDM120-U Series
SDM120-U Series Input View
SDM120-U Series Back View
SDM120-U Series with Cord

Overview

  • 110 ~ 130 W
  • 12 ~ 48 Vdc Output Options
  • No-load power consumption < 0.21 W
  • LED indicator for power on

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The SDM120-U series is a 120 W medical desktop ac-dc power supply with C14 inlet certified to the medical 60601-1 edition 3.1 safety standards for MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    5.39 x 2.32 x 1.34
  • Dimensions LxWxH (mm)
     
    137 x 59 x 34
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDM120-12-U 110 12 9.16 UL/cUL, TUV, CE, FCC 3D Model Stock Check SDM120-12-U Sample Request Request a Quote
SDM120-16-U 120 16 7.5 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
SDM120-19-U 120 19 6.31 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote
SDM120-24-U 120 24 5 UL/cUL, TUV, CE, FCC 3D Model Stock Check SDM120-24-U Sample Request Request a Quote
SDM120-48-U 130 48 2.7 UL/cUL, TUV, CE, FCC 3D Model -- Sample Request Request a Quote