Two Prong (C8) Ac-Dc Desktop Adapter
The SDM24-UD series is a compact 24 W medical desktop ac-dc power supply with a C8 inlet. It is certified to the medical 60601-1 safety standard and features over voltage and short circuit protection. These medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDM24-5-UD | 20 | 5 | 4 | FCC, TUV, CE, UL/cUL |
SDM24-9-UD | 27 | 9 | 3 | FCC, TUV, CE, UL/cUL |
SDM24-12-UD | 24 | 12 | 2 | FCC, TUV, CE, UL/cUL |
SDM24-24-UD | 24 | 24 | 1 | FCC, TUV, CE, UL/cUL |