The SDM300G-U series is a 300 W medical grade desktop ac-dc power supply with C14 inlet certified to the medical 60601-1 edition 3.1 safety standards for MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies utilize GaN technology and are a continuation of CUI's initiative to provide customers with global solutions for medical equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDM300G-12-U | 288 | 12 | 24 | CE, FCC, UL/cUL, UKCA, PSE |
SDM300G-15-U | 300 | 15 | 20 | CE, FCC, UL/cUL, UKCA, PSE |
SDM300G-19-U | 300 | 19 | 15.79 | CE, FCC, UL/cUL, UKCA, PSE |
SDM300G-24-U | 300 | 24 | 12.5 | CE, FCC, UL/cUL, UKCA, PSE |
SDM300G-48-U | 300 | 48 | 6.25 | CE, FCC, UL/cUL, UKCA, PSE |