The SDM300G-UR series is a 300 W medical grade desktop ac-dc power supply with C18 inlet certification for the medical 60601-1 edition 3.1 safety standards for MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, this wall plug medical power supply utilizes GaN technology and is a continuation of CUI's initiative to provide customers with global solutions for medical equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDM300G-12-UR | 288 | 12 | 24 | CE, FCC, UL/cUL |
SDM300G-15-UR | 300 | 15 | 20 | CE, FCC, UL/cUL |
SDM300G-24-UR | 300 | 24 | 12.5 | CE, FCC, UL/cUL |
SDM300G-48-UR | 300 | 48 | 6.25 | CE, FCC, UL/cUL |