Active Product Icon

SDM36-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDM36-U Series
SDM36-U Series External Power Adapter Alternative Image

Overview

  • 25 ~ 36 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.1 W
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • LED indicator for power on

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, PSE, TUV, UKCA, UL/cUL

Documents

Description

The SDM36-U series is a 36 W medical desktop ac-dc power supply with C14 inlet certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring compact size and Level VI efficiency, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical and dental equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    3.94 x 1.97 x 1.3
  • Dimensions LxWxH (mm)
     
    100 x 50 x 33
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDM36-5-U 25 5 5 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-5-U Sample Request Request a Quote
SDM36-7.5-U 30 7.5 4 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-7.5-U Sample Request Request a Quote
SDM36-9-U 36 9 4 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-9-U Sample Request Request a Quote
SDM36-12-U 36 12 3 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-12-U Sample Request Request a Quote
SDM36-15-U 36 15 2.4 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-15-U Sample Request Request a Quote
SDM36-18-U 36 18 2 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-18-U Sample Request Request a Quote
SDM36-24-U 36 24 1.5 UL/cUL, TUV, PSE, CE, FCC, UKCA 3D Model Stock Check SDM36-24-U Sample Request Request a Quote