Active Product Icon

SDM50-U Series

Three Prong (C14) Ac-Dc Desktop Adapter

SDM50-U Series
SDM50-U Series Input View
SDM50-U Series Back View
SDM50-U Series with Cord
SDM50-U Series in White
SDM50-U Series in White Alternate View

Overview

  • 45 ~ 57 W
  • 5 ~ 48 Vdc output options
  • No-load power consumption < 0.1 W
  • Designed for 2 x MOPP applications
  • LED indicator

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, TUV, UL/cUL

Documents

Description

The SDM50-U series is a compact medical desktop ac-dc power supply with a C14 inlet. It is certified to the medical 60601 safety standard and features over current, over voltage, and short circuit protection. These medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    4.45 x 1.93 x 1.38
  • Dimensions LxWxH (mm)
     
    113 x 49 x 35
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDM50-5-U 45 5 9 CE, FCC, TUV, UL/cUL 3D Model Stock Check SDM50-5-U Sample Request Request a Quote
SDM50-12-U 50 12 4.16 CE, FCC, TUV, UL/cUL 3D Model Stock Check SDM50-12-U Sample Request Request a Quote
SDM50-15-U 50 15 3.33 CE, FCC, TUV, UL/cUL 3D Model Stock Check SDM50-15-U Sample Request Request a Quote
SDM50-18-U 57 18 3.15 CE, FCC, TUV, UL/cUL 3D Model Stock Check SDM50-18-U Sample Request Request a Quote
SDM50-24-U 50 24 2.08 CE, FCC, TUV, UL/cUL 3D Model Stock Check SDM50-24-U Sample Request Request a Quote
SDM50-48-U 50 48 1.04 CE, FCC, TUV, UL/cUL 3D Model -- Sample Request Request a Quote