Active Product Icon

SDM65-UD Series

Two Prong (C8) Ac-Dc Desktop Adapter

SDM65-UD Series
SDM65-UD Series
SDM65-UD Series with Plug

Overview

  • 60 ~ 65 W
  • 12 ~ 48 Vdc output options
  • No-load power consumption < 0.21 W
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications
  • LED indicator for power on

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, PSE, TUV, UKCA, UL/cUL

Documents

Description

The SDM65-UD series is a 65 W medical desktop ac-dc power supply with C8 inlet certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring compact size, Level VI efficiency, and class II construction, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.

Specifications

  • Input Voltage (Vac)
     
    100 ~ 240
  • Package Type
     
    Desktop
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    4.69 x 2.36 x 1.42
  • Dimensions LxWxH (mm)
     
    119 x 60 x 36
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SDM65-12-UD 60 12 5 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-12-UD Sample Request Request a Quote
SDM65-15-UD 65 15 4.34 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-15-UD Sample Request Request a Quote
SDM65-18-UD 65 18 3.62 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-18-UD Sample Request Request a Quote
SDM65-19-UD 65 19 3.43 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-19-UD Sample Request Request a Quote
SDM65-24-UD 65 24 2.71 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-24-UD Sample Request Request a Quote
SDM65-48-UD 65 48 1.36 UKCA, UL/cUL, TUV, PSE, CE, FCC 3D Model Stock Check SDM65-48-UD Sample Request Request a Quote