Two Prong (C8) Ac-Dc Desktop Adapter
The SDM65-UD series is a 65 W medical desktop ac-dc power supply with C8 inlet certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring compact size, Level VI efficiency, and class II construction, these medical power supplies are a continuation of CUI's initiative to provide customers with global solutions for medical, dental, and home healthcare equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SDM65-12-UD | 60 | 12 | 5 | UKCA, UL/cUL, TUV, PSE, CE, FCC |
SDM65-15-UD | 65 | 15 | 4.34 | UKCA, UL/cUL, TUV, PSE, CE, FCC |
SDM65-18-UD | 65 | 18 | 3.62 | UKCA, UL/cUL, TUV, PSE, CE, FCC |
SDM65-19-UD | 65 | 19 | 3.43 | UKCA, UL/cUL, TUV, PSE, CE, FCC |
SDM65-24-UD | 65 | 24 | 2.71 | UKCA, UL/cUL, TUV, PSE, CE, FCC |
SDM65-48-UD | 65 | 48 | 1.36 | UKCA, UL/cUL, TUV, PSE, CE, FCC |