Discontinued

EPSA 24W Series

24 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.15 x 1.38 x 2.11
  • Dimensions LxWxH (mm)
     
    80 x 35 x 53.6

Options

  • Modified and custom designs available

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EPSA120200U 24 12 2 UL/cUL Stock Check EPSA120200U
EPSA150160U 24 15 1.6 UL/cUL Stock Check EPSA150160U
EPSA240100U 24 24 1 UL/cUL Stock Check EPSA240100U