The SMI36 series is a 36 W wall plug-in ac-dc power supply with interchangeable ac blades. The series is designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Designed for global use, CUI's SMI adapters include plug options for North America, Europe, the United Kingdom, Australia and China. This high efficiency power supply adapter is a continuation of CUI's initiative to provide customers with global solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMI36-5 | 25 | 5 | 5 | UL/cUL, RCM, CCC, PSE, CE, FCC |
SMI36-9 | 30 | 9 | 3.34 | UL/cUL, RCM, CCC, PSE, CE, FCC |
SMI36-12 | 36 | 12 | 3 | UL/cUL, RCM, CCC, PSE, CE, FCC |
SMI36-15 | 36 | 15 | 2.4 | UL/cUL, RCM, CCC, PSE, CE, FCC |
SMI36-24 | 36 | 24 | 1.5 | UL/cUL, RCM, CCC, PSE, CE, FCC |
SMI36-48 | 36 | 48 | 0.75 | UL/cUL, RCM, CCC, PSE, CE, FCC |