SMI36 Series

36 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

SMI36
SMI36
SMI36 Blades
SMI36 Blades and Adapter
SMI36 with cord

The SMI36 series is a 36 W wall plug-in ac-dc power supply with interchangeable ac blades.  The series is designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Designed for global use, CUI's SMI adapters include plug options for North America, Europe, the United Kingdom, Australia and China. This high efficiency power supply adapter is a continuation of CUI's initiative to provide customers with global solutions utilizing the latest in green power technology.

Features


  • Up to 36 W continuous power
  • IEC 62368-1 and 60950-1 compliant
  • No-load power consumption < 0.075 W
  • Universal input voltage range
  • Interchangeable Ac blades for global use
  • Over voltage and continuous short circuit protections
  • UL/cUL, RCM, CCC, PSE, CE safety approvals
  • Class II construction
  • Limited Power Source (LPS) rated

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    60950-1, 62368-1
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    3.091 x 1.39 x 2.598
  • Dimensions LxWxH (mm)
     
    78.5 x 35.3 x 66

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SMI36-5 25 5 5 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-5 Sample Request Request a Quote
SMI36-9 30 9 3.34 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-9 Sample Request Request a Quote
SMI36-12 36 12 3 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-12 Sample Request Request a Quote
SMI36-15 36 15 2.4 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-15 Sample Request Request a Quote
SMI36-24 36 24 1.5 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-24 Sample Request Request a Quote
SMI36-48 36 48 0.75 UL/cUL, RCM, CCC, PSE, CE, FCC 3D Model Stock Check SMI36-48 Sample Request Request a Quote