The SMI6B series is a 6 W wall plug-in ac-dc power supply with interchangeable ac blades. The series is designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Designed for global use, CUI's SMI adapters include plug options for North America, Europe, the United Kingdom, Australia and China. This high efficiency power supply adapter is a continuation of CUI's initiative to provide customers with global solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMI6B-5 | 6 | 5 | 1.2 | UL/cUL, CE, FCC, GS, PSE, RCM, CCC, UKCA |
SMI6B-6 | 6 | 6 | 1 | UL/cUL, CE, FCC, GS, PSE, RCM, CCC, UKCA |
SMI6B-9 | 6 | 9 | 0.66 | UL/cUL, CE, FCC, GS, PSE, RCM, CCC, UKCA |
SMI6B-12 | 6 | 12 | 0.5 | UL/cUL, CE, FCC, GS, PSE, RCM, CCC, UKCA |
SMI6B-15 | 6 | 15 | 0.4 | UL/cUL, CE, FCC, GS, PSE, RCM, CCC, UKCA |