Active

SMI6B Series

Multi-Blade Ac-Dc Wall Plug

SMI6B Series
SMI6B Series
SMI6B Series - View Without Blades
SMI6B Series - View With Power Cord

Overview

  • 6 W
  • 5 ~ 15 Vdc output options
  • Interchangeable Ac blades for global use
  • Single regulated output
  • Compact design

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CCC, CE, FCC, GS, PSE, RCM, UL/cUL

Documents

Description

The SMI6B series is a 6 W wall plug-in ac-dc power supply with interchangeable ac blades. The series is designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Designed for global use, CUI's SMI adapters include plug options for North America, Europe, the United Kingdom, Australia and China. This high efficiency power supply adapter is a continuation of CUI's initiative to provide customers with global solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI, EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    1.85 x 1.36 x 1.04
  • Dimensions LxWxH (mm)
     
    47 x 34.5 x 26.5
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SMI6B-5 6 5 1.2 UL/cUL, CE, FCC, GS, PSE, RCM, CCC 3D Model Stock Check SMI6B-5 Sample Request Request a Quote
SMI6B-6 6 6 1 UL/cUL, CE, FCC, GS, PSE, RCM, CCC 3D Model Stock Check SMI6B-6 Sample Request Request a Quote
SMI6B-9 6 9 0.66 UL/cUL, CE, FCC, GS, PSE, RCM, CCC 3D Model Stock Check SMI6B-9 Sample Request Request a Quote
SMI6B-12 6 12 0.5 UL/cUL, CE, FCC, GS, PSE, RCM, CCC 3D Model Stock Check SMI6B-12 Sample Request Request a Quote
SMI6B-15 6 15 0.4 UL/cUL, CE, FCC, GS, PSE, RCM, CCC 3D Model Stock Check SMI6B-15 Sample Request Request a Quote