Multi-Blade Ac-Dc Wall Plug
The SMM12 series is a 12 W medical wall plug-in ac-dc power supply with interchangeable ac blades. The series is certified to the medical 60601 safety standards for MOPP applications. Built for global use, these adapters include plug options for North America, Europe, the United Kingdom, and Australia.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMM12-5 | 12 | 5 | 2.4 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-9 | 12 | 9 | 1.33 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-12 | 12 | 12 | 1 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-15 | 12 | 15 | 0.8 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-18 | 12 | 18 | 0.66 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-24 | 12 | 24 | 0.5 | UL/cUL, PSE, CE, FCC, TUV |