Active Product Icon

SMM12 Series

Multi-Blade Ac-Dc Wall Plug

Overview

  • 12 W
  • 5 ~ 24 Vdc output options
  • Interchangeable Ac blades for global use
  • Designed for MOPP applications

Safety & Compliance

  • Safety Standards - 60601, 60950
  • Safety Approvals - CE, FCC, PSE, TUV, UL/cUL

Documents

Description

The SMM12 series is a 12 W medical wall plug-in ac-dc power supply with interchangeable ac blades. The series is certified to the medical 60601 safety standards for MOPP applications. Built for global use, these adapters include plug options for North America, Europe, the United Kingdom, and Australia.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Medical
  • Safety Standards
     
    60601, 60950
  • Dimensions LxWxH (in)
     
    2.24 x 1.54 x 1.34
  • Dimensions LxWxH (mm)
     
    57 x 39 x 34
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SMM12-5 12 5 2.4 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-5 Sample Request Request a Quote
SMM12-9 12 9 1.33 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-9 Sample Request Request a Quote
SMM12-12 12 12 1 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-12 Sample Request Request a Quote
SMM12-15 12 15 0.8 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-15 Sample Request Request a Quote
SMM12-18 12 18 0.66 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-18 Sample Request Request a Quote
SMM12-24 12 24 0.5 UL/cUL, PSE, CE, FCC, TUV 3D Model Stock Check SMM12-24 Sample Request Request a Quote