12 W, Medical, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply
The SMM12-USB series is a 12 W medical wall plug-in ac-dc power supply with interchangeable ac blades and an integrated USB connector. The series is designed to meet the medical 60601 safety standards for MOPP applications. Built for global use, these adapters include plug options for North America, Europe, the United Kingdom, and Australia.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMM12-5-I38 | 12 | 5 | 2.4 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-6-I38 | 12 | 6 | 2 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-9-I38 | 12 | 9 | 1.33 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-12-I38 | 12 | 12 | 1 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-15-I38 | 12 | 15 | 0.8 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-18-I38 | 12 | 18 | 0.66 | UL/cUL, PSE, CE, FCC, TUV |
SMM12-24-I38 | 12 | 24 | 0.5 | UL/cUL, PSE, CE, FCC, TUV |