Active Product Icon

SMM30 Series

Multi-Blade Ac-Dc Wall Plug

Overview

  • 20 ~ 36 W
  • 5 ~ 48 Vdc output options
  • Interchangeable Ac blades for global use

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - CE, FCC, PSE, TUV, UL/cUL

Documents

Description

The SMM30 series is a family of 30 W medical wall plug-in ac-dc power supplies with interchangeable ac blades certified to the medical 60601-1 edition 3.1 and safety standards for 1 x MOPP applications. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, Australia, and China, making them ideal for hospital and dental applications where reliability and regulatory compliance are major concerns.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Dimensions LxWxH (in)
     
    2.89 x 1.69 x 1.28
  • Dimensions LxWxH (mm)
     
    73.6 x 42.8 x 32.5
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SMM30-5 20 5 4 UL/cUL, TUV, FCC, CE, PSE 3D Model Stock Check SMM30-5 Sample Request Request a Quote
SMM30-6 24 6 4 UL/cUL, TUV, FCC, CE, PSE 3D Model -- Sample Request Request a Quote
SMM30-9 27 9 3 UL/cUL, TUV, FCC, CE, PSE 3D Model Stock Check SMM30-9 Sample Request Request a Quote
SMM30-12 36 12 3 UL/cUL, TUV, FCC, CE, PSE 3D Model Stock Check SMM30-12 Sample Request Request a Quote
SMM30-15 30 15 2 UL/cUL, TUV, FCC, CE, PSE 3D Model -- Sample Request Request a Quote
SMM30-18 30 18 1.66 UL/cUL, TUV, FCC, CE, PSE 3D Model -- Sample Request Request a Quote
SMM30-24 36 24 1.5 UL/cUL, TUV, FCC, CE, PSE 3D Model Stock Check SMM30-24 Sample Request Request a Quote
SMM30-36 30 36 0.83 UL/cUL, TUV, PSE, CE, FCC 3D Model -- Sample Request Request a Quote
SMM30-48 30 48 0.62 UL/cUL, TUV, FCC, CE, PSE 3D Model -- Sample Request Request a Quote