30 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply
The SMM30 series is a family of 30 W medical wall plug-in ac-dc power supplies with interchangeable ac blades certified to the medical 60601-1 edition 3.1 and safety standards for 1 x MOPP applications. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, Australia, and China, making them ideal for hospital and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMM30-5 | 20 | 5 | 4 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-6 | 24 | 6 | 4 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-9 | 27 | 9 | 3 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-12 | 36 | 12 | 3 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-15 | 30 | 15 | 2 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-18 | 30 | 18 | 1.66 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-24 | 36 | 24 | 1.5 | UL/cUL, TUV, FCC, CE, PSE |
SMM30-36 | 30 | 36 | 0.83 | UL/cUL, TUV, PSE, CE, FCC |
SMM30-48 | 30 | 48 | 0.62 | UL/cUL, TUV, FCC, CE, PSE |