6 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply
The SMM6 series is a family of 6 W medical wall plug-in ac-dc power supplies with interchangeable ac blades certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Designed for global use, these medical power supplies include plug options for the United States, Europe, the United Kingdom, Australia, and China, making them ideal for hospital and dental applications where reliability and regulatory compliance are major concerns.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SMM6-5 | 6 | 5 | 1.2 | UL/cUL, CE, FCC, TUV, PSE |
SMM6-6 | 6 | 6 | 1 | UL/cUL, CE, FCC, TUV, PSE |
SMM6-9 | 5.94 | 9 | 0.66 | UL/cUL, CE, FCC, TUV, PSE |
SMM6-12 | 6 | 12 | 0.5 | UL/cUL, CE, FCC, TUV, PSE |