Active

SWC27-N Series

North America Blade Ac-Dc Wall Plug (USB C Inlet)

SWC27-N Series
SWC27-N Series Front View
SWC27-N Series Blade View
SWC27-N Series Alternate Front View
SWC27-N Series White Front View

Overview

  • 15 ~ 27 W
  • 5 ~ 12 Vdc output options
  • No-load power consumption < 0.075 W
  • Compact design
  • Integrated USB Type C connector
  • USB Power Delivery (PD) 3.0

Safety & Compliance

  • Safety Standards - 60950
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWC27-N series is a 27 W North American wall plug power adapter featuring an integrated USB Type C connector and USB Power Delivery (PD) 3.0 compliance for quick charging applications. Also meeting the current US DoE Level VI efficiency standards, this compact ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    1.74 x 1.3 x 2.07
  • Dimensions LxWxH (mm)
     
    44.2 x 33.2 x 52.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWC27-T5912-NB 27, 27, 15 12, 9, 5 2.25, 3, 3 UL/cUL, PSE, FCC 3D Model Stock Check SWC27-T5912-NB Sample Request Request a Quote