Europe Blade Ac-Dc Wall Plug
The SWH15-E series is a 15 W European wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWH15-5-E | 10 | 5 | 2 | CE |
SWH15-5B-E | 15 | 5 | 3 | CE |
SWH15-9-E | 13.5 | 9 | 1.5 | CE |
SWH15-12-E | 12 | 12 | 1 | CE |
SWH15-24-E | 14.4 | 24 | 0.6 | CE |