Active

SWH15-N Series

North America Blade Ac-Dc Wall Plug

SWH15-N Series
SWH15-N Series Alternate View With Plug
SWH15-N Series in White
SWH15-N Series in White Alternate View with Plug

Overview

  • 10 ~ 15 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.1 W
  • Ultra-compact case

Safety & Compliance

  • Safety Standards - UL1310
  • Safety Approvals - FCC, UL/cUL

Documents

Description

The SWH15-N series is a 15 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Safety Standards
     
    UL1310
  • Efficiency Standards
     
    Level VI, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.44 x 1.56 x 1.31
  • Dimensions LxWxH (mm)
     
    62.04 x 39.66 x 33.22
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWH15-5-N 10 5 2 UL/cUL, FCC 3D Model Stock Check SWH15-5-N Sample Request Request a Quote
SWH15-5B-N 15 5 3 UL/cUL, FCC 3D Model Stock Check SWH15-5B-N Sample Request Request a Quote
SWH15-9-N 13.5 9 1.5 UL/cUL, FCC 3D Model Stock Check SWH15-9-N Sample Request Request a Quote
SWH15-12-N 12 12 1 UL/cUL, FCC 3D Model Stock Check SWH15-12-N Sample Request Request a Quote
SWH15-24-N 14.4 24 0.6 UL/cUL, FCC 3D Model Stock Check SWH15-24-N Sample Request Request a Quote