Active

SWH24-E Series

Europe Blade Ac Dc Wall Plug

SWH24-E Series
SWH24-E Series Alternate View With Plug
SWH24-E Series in White
SWH24-E Series in White Alternate View With Plug

Overview

  • 19 ~ 27 W
  • 8 ~ 40 Vdc output options
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 60335, 61558
  • Safety Approvals - CE

Documents

Description

The SWH24-E series is a 24 W European wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558
  • Dimensions LxWxH (in)
     
    2.74 x 1.75 x 1.9
  • Dimensions LxWxH (mm)
     
    69.48 x 44.38 x 48.3
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWH24-8-E 20 8 2.5 CE 3D Model -- Sample Request Request a Quote
SWH24-9-E 19.8 9 2.2 CE 3D Model Stock Check SWH24-9-E Sample Request Request a Quote
SWH24-11-E 24.2 11 2.2 CE 3D Model -- Sample Request Request a Quote
SWH24-12-E 24 12 2 CE 3D Model Stock Check SWH24-12-E Sample Request Request a Quote
SWH24-15-E 22.5 15 1.5 CE 3D Model -- Sample Request Request a Quote
SWH24-18-E 22.5 18 1.25 CE 3D Model -- Sample Request Request a Quote
SWH24-19-E 27.75 19 1.25 CE 3D Model -- Sample Request Request a Quote
SWH24-24-E 24 24 1 CE 3D Model Stock Check SWH24-24-E Sample Request Request a Quote
SWH24-28-E 23.8 28 0.85 CE 3D Model -- Sample Request Request a Quote
SWH24-36-E 23.4 36 0.65 CE 3D Model -- Sample Request Request a Quote
SWH24-40-E 24 40 0.6 CE 3D Model -- Sample Request Request a Quote