The SWH24-N series is a 24 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWH24-5-N | 15 | 5 | 3 | UL1310 |
SWH24-8-N | 20 | 8 | 2.5 | UL1310 |
SWH24-9-N | 18 | 9 | 2 | UL1310 |
SWH24-11-N | 24.2 | 11 | 2.2 | UL1310 |
SWH24-12-N | 24 | 12 | 2 | UL1310 |
SWH24-15-N | 22.5 | 15 | 1.5 | UL1310 |
SWH24-18-N | 22.5 | 18 | 1.25 | UL1310 |
SWH24-19-N | 23.75 | 19 | 1.25 | UL1310 |
SWH24-24-N | 24 | 24 | 1 | UL1310 |
SWH24-28-N | 23.8 | 28 | 0.85 | UL1310 |
SWH24-36-N | 23.4 | 36 | 0.65 | UL1310 |