Active

SWH24-N Series

North America Blade Ac Dc Wall Plug

SWH24-N Series
SWH24-N Series Alternate View With Plug
SWH24-N Series in White
SWH24-N Series in White Alternate View With Plug

Overview

  • 15 ~ 24 W
  • 5 ~ 36 Vdc output options
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Approvals - UL1310

Documents

Description

The SWH24-N series is a 24 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.74 x 1.75 x 1.41
  • Dimensions LxWxH (mm)
     
    69.48 x 44.38 x 35.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWH24-5-N 15 5 3 UL1310 3D Model Stock Check SWH24-5-N Sample Request Request a Quote
SWH24-8-N 20 8 2.5 UL1310 3D Model -- Sample Request Request a Quote
SWH24-9-N 18 9 2 UL1310 3D Model Stock Check SWH24-9-N Sample Request Request a Quote
SWH24-11-N 24.2 11 2.2 UL1310 3D Model -- Sample Request Request a Quote
SWH24-12-N 24 12 2 UL1310 3D Model Stock Check SWH24-12-N Sample Request Request a Quote
SWH24-15-N 22.5 15 1.5 UL1310 3D Model -- Sample Request Request a Quote
SWH24-18-N 22.5 18 1.25 UL1310 3D Model -- Sample Request Request a Quote
SWH24-19-N 23.75 19 1.25 UL1310 3D Model -- Sample Request Request a Quote
SWH24-24-N 24 24 1 UL1310 3D Model Stock Check SWH24-24-N Sample Request Request a Quote
SWH24-28-N 23.8 28 0.85 UL1310 3D Model -- Sample Request Request a Quote
SWH24-36-N 23.4 36 0.65 UL1310 3D Model -- Sample Request Request a Quote