Active

SWI10B-E Series

Europe Blade Ac-Dc Wall Plug

SWI10B-E Series

Overview

  • 10 ~ 12 W
  • 5 ~ 12 Vdc output options
  • No-load power consumption < 0.075 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The SWI10B-E series is an up to 12 W European wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W as well as black and white color options, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    3.31 x 1.61 x 0.89
  • Dimensions LxWxH (mm)
     
    84.2 x 41 x 22.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI10B-5-E 10 5 2 CE 3D Model Stock Check SWI10B-5-E Sample Request Request a Quote
SWI10B-12-E 12 12 1 CE 3D Model Stock Check SWI10B-12-E Sample Request Request a Quote