Active

SWI10B-N-USB Series

North America Blade Ac-Dc Wall Plug (USB A Inlet)

SWI10B-N-USB Series
SWI10B-N-USB Series Alternate Version
SWI10B-N-USB White Case

Overview

  • 10 W
  • 5 Vdc output
  • No-load power consumption < 0.075 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - FCC, UL/cUL

Documents

Description

The SWI10B-N-USB series is a 10 W North American wall power adapter designed to meet the current US DoE Level VI efficiency standards. Featuring an integrated USB connector, an ultra-compact design, and black and white color options, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.66 x 1.42 x 0.89
  • Dimensions LxWxH (mm)
     
    67.7 x 36.3 x 22.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI10B-5-N-I38 10 5 2 UL/cUL, FCC 3D Model Stock Check SWI10B-5-N-I38 Sample Request Request a Quote