Europe Blade Ac-Dc Wall Plug
The SWI12-E series is a 12 W EU wall power adapter designed to meet latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI12-5-E | 12.5 | 5 | 2.5 | CE |
SWI12-12-E | 12 | 12 | 1 | CE |
SWI12-24-E | 12 | 24 | 0.5 | CE |