Active

SWI15-E Series

Europe Blade Ac-Dc Wall Plug

SWI15-E Series
SWI15-E with Cord

Overview

  • 10 ~ 15 W
  • 5 ~ 24 Vdc output options
  • No-load power consumption < 0.075 W
  • Ultra-compact case

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The SWI15-E series is a 15 W EU wall plug power adapter designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.795 x 1.299 x 1.906
  • Dimensions LxWxH (mm)
     
    71 x 33 x 48.4
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI15-5-E 10 5 2 CE 3D Model Stock Check SWI15-5-E Sample Request Request a Quote
SWI15-9-E 12.6 9 1.4 CE 3D Model -- Sample Request Request a Quote
SWI15-12-E 12 12 1 CE 3D Model Stock Check SWI15-12-E Sample Request Request a Quote
SWI15-15-E 15 15 1 CE 3D Model Stock Check SWI15-15-E Sample Request Request a Quote
SWI15-24-E 15.1 24 0.63 CE 3D Model Stock Check SWI15-24-E Sample Request Request a Quote