Europe Blade Ac-Dc Wall Plug
The SWI15-E series is a 15 W EU wall plug power adapter designed to meet the latest US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI15-5-E | 10 | 5 | 2 | CE |
SWI15-9-E | 12.6 | 9 | 1.4 | CE |
SWI15-12-E | 12 | 12 | 1 | CE |
SWI15-15-E | 15 | 15 | 1 | CE |
SWI15-24-E | 15.1 | 24 | 0.63 | CE |