Europe Blade Ac-Dc Wall Plug
The SWI18-E series is an 18 W European wall power adapter designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI18-5-E | 15 | 5 | 3 | CE |
SWI18-9-E | 19.8 | 9 | 2.2 | CE |
SWI18-12-E | 19.2 | 12 | 1.6 | CE |
SWI18-24-E | 19.2 | 24 | 0.8 | CE |