North America Blade Ac-Dc Wall Plug
The SWI18-N series is a 18 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI18-5-N | 15 | 5 | 3 | UL/cUL, PSE, FCC |
SWI18-9-N | 19.8 | 9 | 2.2 | UL/cUL, PSE, FCC |
SWI18-12-N | 19.2 | 12 | 1.6 | UL/cUL, PSE, FCC |
SWI18-24-N | 19.2 | 24 | 0.8 | UL/cUL, PSE, FCC |