Active

SWI24-E Series

Europe Blade Ac-Dc Wall Plug

SWI24-E
SWI24-E
SWI24-E Side View
SWI24-E with Cord

Overview

  • 24 W
  • 12 ~ 24 Vdc output options
  • No-load power consumption < 0.075 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE

Documents

Description

The SWI24-E series is a 24 W European wall power adapter designed to meet Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.835 x 1.339 x 3.543
  • Dimensions LxWxH (mm)
     
    72 x 34 x 90
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI24-12-E 24 12 2 CE 3D Model Stock Check SWI24-12-E Sample Request Request a Quote
SWI24-15-E 24 15 1.6 CE 3D Model -- Sample Request Request a Quote
SWI24-24-E 24 24 1 CE 3D Model Stock Check SWI24-24-E Sample Request Request a Quote