Active

SWI24-N Series

North America Blade Ac-Dc Wall Plug

SWI24-N Series
SWI24-N Series
SWI24-N Side View
SWI24-N with Cord

Overview

  • 24 W
  • 12 ~ 24 Vdc output options
  • No-load power consumption < 0.1 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWI24-N series is a 24 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.835 x 1.339 x 2.717
  • Dimensions LxWxH (mm)
     
    72 x 34 x 69
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI24-12-N 24 12 2 UL/cUL, PSE, FCC 3D Model Stock Check SWI24-12-N Sample Request Request a Quote
SWI24-15-N 24 15 1.6 UL/cUL, PSE, FCC 3D Model Stock Check SWI24-15-N Sample Request Request a Quote
SWI24-24-N 24 24 1 UL/cUL, PSE, FCC 3D Model Stock Check SWI24-24-N Sample Request Request a Quote