The SWI25-E series is a 25 W European wall power adapter designed to meet US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI25-5-E | 20 | 5 | 4 | CE, GS |
SWI25-12-E | 25.2 | 12 | 2.1 | CE, GS |
SWI25-15-E | 25.05 | 15 | 1.67 | CE, GS |
SWI25-18-E | 25.2 | 18 | 1.4 | CE, GS |
SWI25-24-E | 25.2 | 24 | 1.05 | CE, GS |