Active

SWI3-E Series

Europe Blade Ac-Dc Wall Plug

SWI3-E Series
SWI3-E Series Alternate View with Cord

Overview

  • 3 W
  • 5 Vdc output
  • No-load power consumption < 0.075 W
  • Ultra-compact case
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, GS

Documents

Description

The SWI3-E series is a 3 W European wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    EU 2019/1782, CoC Tier 2
  • Dimensions LxWxH (in)
     
    2.13 x 1.16 x 2.2
  • Dimensions LxWxH (mm)
     
    54 x 29.5 x 56
  • Protections
     
    Over Current, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI3-5-E 3 5 0.6 GS, CE 3D Model Stock Check SWI3-5-E Sample Request Request a Quote