The SWI36-N series is a 36 W North American wall plug power adapter. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI36-5-N | 25 | 5 | 5 | FCC, UL/cUL, PSE |
SWI36-7.5-N | 30 | 7.5 | 4 | FCC, UL/cUL, PSE |
SWI36-8.5-N | 30 | 8.5 | 3.52 | FCC, UL/cUL, PSE |
SWI36-9-N | 30 | 9 | 3.34 | FCC, UL/cUL, PSE |
SWI36-12-N | 36 | 12 | 3 | FCC, UL/cUL, PSE |
SWI36-13.5-N | 36 | 13.5 | 2.66 | FCC, UL/cUL, PSE |
SWI36-15-N | 36 | 15 | 2.4 | FCC, UL/cUL, PSE |
SWI36-16-N | 36 | 16 | 2.25 | FCC, UL/cUL, PSE |
SWI36-18-N | 36 | 18 | 2 | FCC, UL/cUL, PSE |
SWI36-24-N | 36 | 24 | 1.5 | FCC, UL/cUL, PSE |
SWI36-48-N | 36 | 48 | 0.75 | FCC, UL/cUL, PSE |