Active

SWI36-N Series

North America Blade Ac Dc Wall Plug

SWI36-N Series
SWI36-N Series Alternate View with Plug
SWI36-N Series in White
SWI36-N Series in White Alternate View with Plug

Overview

  • 36 W
  • 5 ~ 48 Vdc output options
  • No-load power consumption < 0.1 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWI36-N series is a 36 W North American wall plug power adapter. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.11 x 1.34 x 2.91
  • Dimensions LxWxH (mm)
     
    79 x 34 x 74
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI36-5-N 25 5 5 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-5-N Sample Request Request a Quote
SWI36-7.5-N 30 7.5 4 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-7.5-N Sample Request Request a Quote
SWI36-8.5-N 30 8.5 3.52 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-8.5-N Sample Request Request a Quote
SWI36-9-N 30 9 3.34 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-9-N Sample Request Request a Quote
SWI36-12-N 36 12 3 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-12-N Sample Request Request a Quote
SWI36-13.5-N 36 13.5 2.66 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-13.5-N Sample Request Request a Quote
SWI36-15-N 36 15 2.4 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-15-N Sample Request Request a Quote
SWI36-16-N 36 16 2.25 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-16-N Sample Request Request a Quote
SWI36-18-N 36 18 2 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-18-N Sample Request Request a Quote
SWI36-24-N 36 24 1.5 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-24-N Sample Request Request a Quote
SWI36-48-N 36 48 0.75 FCC, UL/cUL, PSE 3D Model Stock Check SWI36-48-N Sample Request Request a Quote