Active

SWI5-B Series

UK Blade Ac-Dc Wall Plug

SWI5-B Series
SWI5-B Series alternate view
SWI5-B Series in white
SWI5-B Series in white alternate view

Overview

  • 5 ~ 6 W
  • 5 ~ 12 Vdc output options
  • No-load power consumption < 0.075 W
  • Ultra-compact case

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UKCA

Documents

Description

The SWI5-B series is a UK wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.075 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.64 x 1.95 x 2.55
  • Dimensions LxWxH (mm)
     
    67 x 49.5 x 64.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

Options

  • Black or white case

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI5-5-B 5 5 1 UKCA 3D Model Stock Check SWI5-5-B Sample Request Request a Quote
SWI5-5B-B 6 5 1.2 UKCA 3D Model Stock Check SWI5-5B-B Sample Request Request a Quote
SWI5-9-B 5.4 9 0.6 UKCA 3D Model Stock Check SWI5-9-B Sample Request Request a Quote
SWI5-12-B 6 12 0.5 UKCA 3D Model Stock Check SWI5-12-B Sample Request Request a Quote