5 W, USB Inlet, European Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
The SWI5-E-USB series is a 5 W EU wall power adapter designed to meet the current US DoE Level VI efficiency standards in addition to the proposed and more stringent EU CoC Tier 2 requirements. Featuring an integrated USB connector and an ultra-compact design, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI5-5-E-I38 | 5 | 5 | 1 | CE |