Active

SWI6-E Series

Europe Blade Ac-Dc Wall Plug

SWI6-E Series
SWI6-E Angle View
SWI6-E with Cord

Overview

  • 4 ~ 7 W
  • 3 ~ 15 Vdc output options
  • No-load power consumption < 0.1 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - CE

Documents

Description

The SWI6-E series is a 6 W European wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    EU 2019/1782
  • Dimensions LxWxH (in)
     
    2.205 x 1.102 x 2.362
  • Dimensions LxWxH (mm)
     
    56 x 28 x 60
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI6-3.3-E 4.95 3.3 1.5 CE 3D Model -- Sample Request Request a Quote
SWI6-5-E 7.5 5 1.5 CE 3D Model Stock Check SWI6-5-E Sample Request Request a Quote
SWI6-5.9-E 7.08 5.9 1.2 CE 3D Model -- Sample Request Request a Quote
SWI6-7.5-E 7.5 7.5 1 CE 3D Model -- Sample Request Request a Quote
SWI6-9-E 6.03 9 0.67 CE 3D Model -- Sample Request Request a Quote
SWI6-12-E 7.2 12 0.6 CE 3D Model Stock Check SWI6-12-E Sample Request Request a Quote
SWI6-15-E 7.5 15 0.5 CE 3D Model -- Sample Request Request a Quote