Active

SWI6-N Series

North America Blade Ac-Dc Wall Plug

SWI6-N Series
SWI6-N with Cord

Overview

  • 4 ~ 7 W
  • 3 ~ 15 Vdc output options
  • No-load power consumption < 0.1 W
  • Limited Power Source (LPS) rated

Safety & Compliance

  • Safety Standards - 60950, 62368
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWI6-N series is a 6 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    60950, 62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.205 x 1.102 x 1.654
  • Dimensions LxWxH (mm)
     
    56 x 28 x 42
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI6-3.3-N 4.95 3.3 1.5 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-3.3-N Sample Request Request a Quote
SWI6-5-N 7.5 5 1.5 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-5-N Sample Request Request a Quote
SWI6-5.9-N 7.08 5.9 1.2 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-5.9-N Sample Request Request a Quote
SWI6-7.5-N 7.5 7.5 1 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-7.5-N Sample Request Request a Quote
SWI6-9-N 6.03 9 0.67 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-9-N Sample Request Request a Quote
SWI6-12-N 7.2 12 0.6 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-12-N Sample Request Request a Quote
SWI6-15-N 7.5 15 0.5 UL/cUL, PSE, FCC 3D Model Stock Check SWI6-15-N Sample Request Request a Quote