6 W, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply
The SWI6-N series is a 6 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.1 W, this ac-dc power supply is a continuation of CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWI6-3.3-N | 4.95 | 3.3 | 1.5 | UL/cUL, PSE, FCC |
SWI6-5-N | 7.5 | 5 | 1.5 | UL/cUL, PSE, FCC |
SWI6-5.9-N | 7.08 | 5.9 | 1.2 | UL/cUL, PSE, FCC |
SWI6-7.5-N | 7.5 | 7.5 | 1 | UL/cUL, PSE, FCC |
SWI6-9-N | 6.03 | 9 | 0.67 | UL/cUL, PSE, FCC |
SWI6-12-N | 7.2 | 12 | 0.6 | UL/cUL, PSE, FCC |
SWI6-15-N | 7.5 | 15 | 0.5 | UL/cUL, PSE, FCC |