Active

SWI60C-N Series

North America Blade Ac Dc Wall Plug

SWI60C-N Series
SWI60C-N Series Alternate View
SWI60C-N Series in White
SWI60C-N Series Alternate View in White

Overview

  • 15 ~ 60 W
  • 5 ~ 20 Vdc output options
  • No-load power consumption < 0.21 W
  • USB Power Delivery (PD) 3.0

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - ETL

Documents

Description

The SWI60C-N series is a 60 W North American wall power adapter designed to meet Level VI efficiency standards. Featuring no-load power consumption of less than 0.21 W, this ac-dc power supply furthers CUI's initiative to provide customers with the most efficient power solutions utilizing the latest in green power technology.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Efficiency Standards
     
    Level VI
  • Dimensions LxWxH (in)
     
    2.56 x 2.56 x 1.1
  • Dimensions LxWxH (mm)
     
    65 x 65 x 28
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWI60C-V-NB-I40 15, 27, 36, 45, 60 5, 9, 12, 15, 24 3 ETL 3D Model Stock Check SWI60C-V-NB-I40 Sample Request Request a Quote
SWI60C-V-NW-I40 15, 27, 36, 45, 60 5, 9, 12, 15, 24 3 ETL 3D Model -- Sample Request Request a Quote
SWI60C-V-NB-C-I40 15, 27, 36, 45, 60 5, 9, 12, 15, 24 3 ETL 3D Model -- Sample Request Request a Quote
SWI60C-V-NW-C-I40 15, 27, 36, 45, 60 5, 9, 12, 15, 24 3 ETL 3D Model -- Sample Request Request a Quote