The SWM12-E series is a 12 W European medical wall power adapter certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.075 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWM12-5-E | 12 | 5 | 2.4 | CE, TUV |
SWM12-6-E | 12 | 6 | 2 | CE, TUV |
SWM12-9-E | 12 | 9 | 1.33 | CE, TUV |
SWM12-12-E | 12 | 12 | 1 | CE, TUV |
SWM12-15-E | 12 | 15 | 0.8 | TUV, CE |
SWM12-18-E | 12 | 18 | 0.66 | CE, TUV |
SWM12-24-E | 12 | 24 | 0.5 | CE, TUV |